Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1B-20-24Z |
| End size 1 | -20 |
| End size 2 | -24 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 3 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1B |
| Thread size 1 | G 1 1/4 |
| Thread size 2 | G 1 1/2 |
