Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1B-32-40Z |
| End size 1 | -32 |
| End size 2 | -40 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 3 MM | 90.0 |
| Hex size 5 IN | 3.543 |
| Hex size 5 MM | 90.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1B |
| Thread sealant | No |
| Thread size 1 | G 2 |
| Thread size 2 | G 2 1/2 |
