Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1B4-10XZ |
| Drop dimension IN | 0.793 |
| Drop dimension MM | 20.20 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1B4-X |
| Thread sealant | No |
| Thread size 1 | G 5/8 |
| Thread size 2 | G 5/8 |
