Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1B9-02-04XZ |
| Drop dimension IN | 0.984 |
| Drop dimension MM | 25.00 |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1B9-X |
| Thread sealant | No |
| Thread size 1 | G 1/8-28 |
| Thread size 2 | G 1/4-19 |
