Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1BF-08-12XZ |
| End size 1 | -8 |
| End size 2 | -12 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male ORFS |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1BF-X |
| Thread sealant | No |
| Thread size 1 | G 1/2 |
| Thread size 2 | 1 3/16-12 UN |
