Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1BF-10XZ |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 2 | Male ORFS |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1BF |
| Thread sealant | No |
| Thread size 1 | G 5/8 |
| Thread size 2 | 1-14 UNS |
