Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1BFS-24-32FAXZ |
| End size 1 | -24 |
| End size 2 | -32 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Split flange code 62 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1BFS-FAX |
| Thread sealant | No |
| Thread size 1 | G 1 1/2-11 |