Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Complete connector | Yes |
| End size 1 | -12 |
| End size 2 | M30 |
| End Type 1 | Male 1179-2 BSPP type E (light duty) |
| End Type 2 | Male ORB ISO 6149-2 |
| Finish plating | Passivate |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1BH |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | G 3/4 |
| Thread size 2 | M30x2 |
