Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1BH9-06-16OGZ |
| Drop dimension IN | 1.445 |
| Drop dimension MM | 36.70 |
| End size 1 | -6 |
| End size 2 | -16 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Male ORFS |
| Finish plating | Zinc |
| Hex size 2 MM | 22.0 |
| Hex size 3 MM | 16.0 |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1BH9 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | G 3/8-19 |
| Thread size 2 | M16x1.5 |
