Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1BJ-04SVY1 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male 37 degree |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1BJ-Y1 |
| Thread sealant | No |
| Thread size 1 | G 1/4 |
| Thread size 2 | 7/16-20 UNF |
