Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1BJ-06-12Z |
| End size 1 | -6 |
| End size 2 | -12 |
| End Type 1 | Male BSPP 60 degree cone |
| End Type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 3 MM | 30.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1BJ |
| Thread size 1 | G 3/8 |
| Thread size 2 | 1 1/16-12 UN |
