Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1BJ-08-14XZ |
| End size 1 | -8 |
| End size 2 | -14 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product serial name | 1BJ-X |
| Thread sealant | No |
| Thread size 1 | G 1/2-14 |
| Thread size 2 | 1 3/16-12 UN |
