Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1BJ9-02-04Z |
| Drop dimension IN | 0.957 |
| Drop dimension MM | 24.30 |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1BJ9 |
| Thread sealant | No |
| Thread size 1 | G 1/8 |
| Thread size 2 | 7/16-20 UNF |
