Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1BM-08-30DFAY1 |
| End size 1 | -8 |
| End size 2 | -30 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male metric 60 degree cone |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1BM-FAY1 |
| Thread sealant | No |
| Thread size 1 | G 1/2-14 |
| Thread size 2 | M30x1.5 |
