Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1BM-12-18Z |
| End size 1 | -12 |
| End size 2 | M18 |
| End Type 1 | Male BSPP 60 degree cone |
| End Type 2 | Male metric 60 degree cone |
| Finish plating | Zinc |
| Hex size 3 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1BM |
| Thread size 1 | G 3/4 |
| Thread size 2 | M18x1.5 |
