Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1BN-06-04SVY1 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male pipe (NPT) |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1BN-Y1 |
| Thread sealant | Yes |
| Thread size 1 | G 3/8-19 |
| Thread size 2 | 1/4-18 NPT |
