Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1BN9-06-04Z |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Male BSPP 60 degree cone |
| End Type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1BN9 |
| Thread sealant | Yes |
| Thread size 1 | G 3/8 |
| Thread size 2 | 1/4-18 NPT |
