Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1BO4-16OGXZ |
| Drop dimension IN | 1.267 |
| Drop dimension MM | 32.20 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1BO4-OGX |
| Thread sealant | No |
| Thread size 1 | G 1-11 |
| Thread size 2 | 1 5/16-12 UN |