Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1BO9-06OGZ |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Male adjustable ORB ISO11926-3 |
| Finish plating | Zinc |
| Hex size 2 MM | 19.000 |
| Hex size 3 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1BO9 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 3/8 |
| Thread size 2 | 9/16-18 UNF |
