Product specifications
Characteristic | Value |
---|---|
Brand | Winner by Danfoss |
End size 1 | -8 |
End size 2 | -12 |
End type 1 | Male BSPP 60 degree cone |
End type 2 | Male pipe BSPT |
Finish plating | Dura-Kote |
Hex size 3 MM | 30.0 |
Item type | Adapter-straight |
Product material | Carbon steel |
Product serial name | 1BT |
Thread size 1 | G 1/2 |
Thread size 2 | R 3/4 |