Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1BT-24SPSV |
| Complete connector | Yes |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Male BSPP 60 degree cone |
| End Type 2 | Male pipe BSPT |
| Finish plating | Passivate |
| Hex size 5 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1BT |
| Thread sealant | No |
| Thread size 1 | G 1 1/2 |
| Thread size 2 | R 1 1/2 |