Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1BT9-02SPZ |
| Drop dimension IN | 0.827 |
| Drop dimension MM | 21.00 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 11.0 |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1BT9 |
| Thread sealant | No |
| Thread size 1 | G 1/8-28 |
| Thread size 2 | R 1/8 |
