Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1BW-06-10PZ |
| Complete connector | Yes |
| End size 1 | -6 |
| End size 2 | -10 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male braze, metric tubing |
| Finish plating | Zinc |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1BW |
| Thread sealant | No |
| Thread size 1 | G 3/8-19 |