Straight Adapters B7015 (RIGHT)

ADAPTER-STR, 1BW-P, 20/38, CZ

1BW-20-38PZ

Catalog item:

1BW-20-38PZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item1BW-20-38PZ
End size 1-20
End size 2-38
End type 1Male BSPP 60 degree cone
End type 2Line/hose/tube
Finish platingZinc
Hex size 5 IN1.969
Hex size 5 MM50.0
Item TypeAdapter-straight
Product materialCarbon steel
Product serial name1BW-P
Thread sealantNo
Thread size 1G 1 1/4-11