Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CQ-22Z |
| Complete connector | Yes |
| End size 1 | 15L |
| End size 2 | -22 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male 37 degree metric |
| Finish plating | Zinc |
| Hex size 5 MM | 24.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CQ |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M22x1.5 |