Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1CT-16-02SPL50Y1 |
| End size 1 | -16 |
| End size 2 | -2 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Male pipe BSPT |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CT-SPY1 |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | R 1/8-28 |
