Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | -6 |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male pipe BSPT |
| Finish plating | Passivate |
| Hex size 1 MM | 22.0 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1CT |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | R 3/8 |