Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1CT-26-06JRSR |
| End size 1 | -26 |
| End size 2 | -6 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Male pipe BSPT |
| Finish plating | Passivate |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1CT-JR |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
| Thread size 2 | R 3/8-19 |
