Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1CW-12-06ZN |
| End size 1 | -12 |
| End size 2 | -6 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc nickel |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CW |
