Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1CW-14-08XZ |
| End size 1 | -14 |
| End size 2 | -8 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CW |
