Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1CW-16-10X2.0SRY1 |
| End size 1 | -16 |
| End size 2 | -10 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1CW-2.0Y1 |
