Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1CW-18-12X2.5SRY1 |
| End size 1 | -18 |
| End size 2 | -12 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1CW-2.5Y1 |
