Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1DB-20-04WDEQXZNY1 |
| End size 1 | -20 |
| End size 2 | -4 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male BSPP 60 degree cone |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DB-WDEQZNXY1 |
| Thread sealant | No |
| Thread size 1 | M20x1.5 |
| Thread size 2 | G 1/4-19 |