Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1DFL-30-12ZN |
| End size 1 | -30 |
| End size 2 | -12 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Split flange code 61 |
| Finish plating | Zinc nickel |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DFL |
| Thread sealant | No |
| Thread size 1 | M30x2 |
