Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1DFS-42-16Y1 |
| End size 1 | -42 |
| End size 2 | -16 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Split flange code 62 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DFS-Y1 |
| Thread sealant | No |
| Thread size 1 | M42x2 |
