Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DFS4-42-20XZ |
| Drop dimension IN | 1.113 |
| Drop dimension MM | 28.30 |
| End size 1 | -42 |
| End size 2 | -20 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Split flange code 62 |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DFS4-X |
| Thread sealant | No |
| Thread size 1 | M42x2 |