Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1DM-24-16WDEQXZD |
| End size 1 | -24 |
| End size 2 | -16 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male 1179-2 BSPP type E (light duty) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DM-WDEQX |
