Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1DM-24-27WDSVX |
| End size 1 | -24 |
| End size 2 | -27 |
| End Type 1 | 24 degree tube port heavy duty |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1DM-WDX |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |
