Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1DN-20-06XZ |
| End size 1 | -20 |
| End size 2 | -6 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.709 |
| Hex size 5 MM | 18.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DN-X |
| Thread sealant | Yes |
| Thread size 1 | M20x1.5 |
| Thread size 2 | 3/8-18 NPT |
