Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1E-12XZ |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male ORFS metric |
| End type 2 | Male ORFS metric |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1E-X |
| Thread sealant | No |
| Thread size 1 | M12x1.25 |
| Thread size 2 | M12x1.25 |
