Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1EB-30-12WDL120Z |
| End size 1 | M30 |
| End size 2 | -10 |
| End type 1 | Male ORFS metric |
| End type 2 | Male 1179-2 BSPP type E (light duty) |
| Finish plating | Zinc |
| Hex size 3 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1EB-WD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M30x1.5 |
| Thread size 2 | G 5/8 |
