Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1EG9-45-24OGZ |
| Drop dimension IN | 2.618 |
| Drop dimension MM | 66.50 |
| End size 1 | -45 |
| End size 2 | -24 |
| End type 1 | Male ORFS metric |
| End type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 1 IN | 2.165 |
| Hex size 1 MM | 55.0 |
| Hex size 2 MM | 55.0 |
| Hex size 3 MM | 50.0 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1EG9 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M45x2 |
| Thread size 2 | G 1 1/2-11 |