Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1EH9-27OGNZ |
| Drop dimension IN | 1.909 |
| Drop dimension MM | 48.5 |
| End size 1 | -27 |
| End size 2 | -27 |
| End type 1 | Male ORFS metric |
| End type 2 | Male ORB Adjustable ISO 6149-3 |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Hex size 2 MM | 32.0 |
| Hex size 3 MM | 27.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1EH9 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M27x2 |
| Thread size 2 | M27x2 |
