Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1EJ-12-06XZ |
| End size 1 | -12 |
| End size 2 | -6 |
| End type 1 | Male ORFS |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1EJ-X |
| Thread sealant | No |
| Thread size 1 | M12x1.25 |
| Thread size 2 | 9/16-18 UNF |