Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1EJ-22-08XZ |
| End size 1 | -22 |
| End size 2 | -8 |
| End type 1 | Male ORFS |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1EJ |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | 3/4-16 UNF |