ADAPTER-STR, 1EJ, 27/10, CZ, NBR-product-details

ADAPTER-STR, 1EJ, 27/10, CZ, NBR

1EJ-27-10Z

Catalog item:

1EJ-27-10Z


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item1EJ-27-10Z
End size 1-27
End size 2-10
End Type 1Male ORFS
End type 2Male 37 degree
Finish platingZinc
Hex size 5 IN1.181
Hex size 5 MM30.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name1EJ
Seal materialNitrile (NBR)
Thread sealantNo
Thread size 1M27x1.5
Thread size 27/8-14 UNF