Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1EL-22-18Z |
| End size 1 | M22 |
| End size 2 | M18 |
| End type 1 | Male ORFS metric |
| End type 2 | Male metric bonded seal |
| Finish plating | Zinc |
| Hex size 3 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1EL |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M18x1.5 |
