Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1EM-22XZ |
| End size 1 | -22 |
| End size 2 | -22 |
| End type 1 | Male ORFS |
| End type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1EM |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M27x2 |