Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1F-08SV |
| Complete connector | Yes |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male ORFS |
| End type 2 | Male ORFS |
| Finish plating | Passivate |
| Hex size 5 IN | 1.496 |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1F |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Thread size 2 | 1 7/16-12 UN |
