Nipple (perm),SAE 37, R2
1F40610-0808-S
Catalog item:
1F40610-0808-S
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1F40610-0808-S |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Product material | Carbon steel |
| Series | CS Series |